ISL91127IRN-EVZ, ISL91127IRA-EVZ

High Efficiency Buck-Boost Regulators with 4.5A Switches Evaluation Boards

描述

The ISL91127IRN-EVZ and ISL91127IRA-EVZ platforms allow for quick evaluation of the high performance features of the ISL91127IR buck-boost regulator.

The ISL91127IR is a high-current buck-boost switching regulator for systems using new battery chemistries. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation, while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

主要特性

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing
  • Resistor programmable output voltage on the ISL91127IRA-EVZ
  • Fixed 3.3V output voltage on the ISL91127IRN-EVZ

应用

  • Handheld and battery powered consumer and medical devices
  • Brownout free system voltage for smartphones and tablet PCs
  • Wireless communication devices
  • 2G/3G/4G RF power amplifiers

ISL91127IRA-EVZ Buck-Boost Regulator Board Top

ISL91127IRA-EVZ Buck-Boost Regulator Board Top

ISL91127IRA-EVZ Buck-Boost Regulator Board Bottom

ISL91127IRA-EVZ Buck-Boost Regulator Board Bottom

ISL91127IRN-EVZ Buck-Boost Regulator Board Top

ISL91127IRN-EVZ Buck-Boost Regulator Board Top

ISL91127IRN-EVZ Buck-Boost Regulator Board Bottom

ISL91127IRN-EVZ Buck-Boost Regulator Board Bottom

相关产品

ISL91127

相关视频

9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:34
Learn how the ISL9120 high efficiency buck-boost regulator offers designers the flexibility and performance they need when designing wearables.
5:08
Learn about the ISL9120 buck-boost switching regulator and how a buck-boost regulator adds value in a mobile/wearable device.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:34
Learn how the ISL9120 high efficiency buck-boost regulator offers designers the flexibility and performance they need when designing wearables.
5:08
Learn about the ISL9120 buck-boost switching regulator and how a buck-boost regulator adds value in a mobile/wearable device.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:34
Learn how the ISL9120 high efficiency buck-boost regulator offers designers the flexibility and performance they need when designing wearables.
5:08
Learn about the ISL9120 buck-boost switching regulator and how a buck-boost regulator adds value in a mobile/wearable device.

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL91127IRN-EVZ Mass Production Renesas $70.00 1 1 Digi-Key -
ISL91127IRA-EVZ Mass Production Renesas $70.00 1 1 Digi-Key -
4 Mouser

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.