ISL88694EVAL

SMBus Accelerator (SMA) Evaluation Board

描述

The ISL88694EVAL evaluation board is designed for exploring the operation of the ISL88694 SMBus accelerator IC. It provides an easy way to connect the ISL88694 into a system or to check the performance of the device.

主要特性

  • Complete SMBus accelerator for both clock and data lines
  • Easy to use board for evaluation in an application
  • Exposed soldering pads/pins for connecting to the supply and SMBus lines

应用

  • Servers
  • Data acquisition
  • Routers
  • Battery chargers
  • Portable instrumentation
  • Notebooks
  • PCs
  • Facilities tracking systems

ISL88694EVAL SMBus Accelerator Eval Board

ISL88694EVAL SMBus Accelerator Evaluation Board

相关产品

ISL88694

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL88694EVAL Mass Production Renesas $33.00 1 0 联系分销商 -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.