ISL85005EVAL1Z, ISL85005AEVAL1Z

5A High Efficiency Synchronous Buck Regulator Evaluation Boards

描述

The ISL85005DEMO1Z and ISL85005ADEMO1Z platforms allow quick demonstration of the high performance features of the ISL85005 and ISL85005A buck regulators.

The ISL85005 and ISL85005A are 4.5V to 18V input, 5A synchronous buck regulators for applications with an input voltage from multi-cell batteries or regulated 5V and 12V power rails. These devices also provide an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The ISL850xx sync buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance. For a full list of products, visit the 12V Synchronous Buck Regulator Family page.

主要特性

  • Switch selectable EN (enabled/disabled)
  • Jumper selectable MODE (DEM/Forced CCM) (ISL85005EVAL1Z)
  • Internal and external compensation options
  • Frequency synchronization option (ISL85005EVAL1Z)
  • Adjustable soft-start option (ISL85005AEVAL1Z)
  • Connectors and test points for easy probing

应用

  • Network and communication equipment
  • Battery powered systems
  • Multi-function printers
  • Point-of-load regulators
  • Standard 12V rail supplies
  • Embedded computing systems

ISL85005EVAL1Z 5A Sync Buck Regulator Eval Board

ISL85005EVAL1Z 5A Sync Buck Regulator Eval Board

ISL85005AEVAL1Z 5A Sync Buck Regulator Eval Board

ISL85005AEVAL1Z 5A Sync Buck Regulator Eval Board

相关产品

ISL85005A
ISL85005

相关视频

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
1:51
What groovy uses can you find for your Flower Power reference design?
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
1:51
What groovy uses can you find for your Flower Power reference design?
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
1:51
What groovy uses can you find for your Flower Power reference design?

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL85005EVAL1Z Mass Production Renesas $74.67 1 2 Digi-Key -
2 Future Electronics
4 Mouser
ISL85005AEVAL1Z Mass Production Renesas $66.00 1 1 Digi-Key -
2 Future Electronics
4 Mouser

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.