ISL71218MEVAL1Z

Rad Tolerant, Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifier Evaluation Board

描述

The ISL71218MEVAL1Z evaluation platform is designed for evaluating the ISL71218M radiation tolerant, single supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V- rail. The ISL71218 can operate from a single or dual supply with a 3V to 40V supply range. The device features very low power, low offset voltage, and low temperature drift, making it ideal for applications such as precision instrumentation, current sensing, and power supply and industrial process controls.

主要特性

  • Wide VIN range single or dual supply operation
    • +1.8V/-1.2V to ±20V
    • 3.0V to 40V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

应用

  • Low Earth Orbit (LEO)
  • High altitude avionics
  • Precision instruments
  • Data acquisition systems
  • Power supply control

ISL71218MEVAL1Z Op Amp Evaluation Board

相关产品

ISL71218M

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL71218MEVAL1Z Mass Production Renesas call 1 0 联系分销商 -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。