The ISL706xRHEVAL1Z evaluation board is a design platform featuring all three versions of the rad hard 3.3V supervisory circuits, ISL706ARH, ISL706BRH and ISL706CRH. It includes all the circuitry needed to characterize critical performance parameters and enables evaluation of basic functional operation and common application implementations.
The devices in the ISL706xRH family are radiation hardened 5.0V/3.3V supervisory circuits that reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 368 KB | |
数据手册 | PDF 981 KB | |
报告 | PDF 260 KB | |
应用文档 | PDF 267 KB | |
报告 | PDF 1.62 MB | |
5 items
|
购买 / 样片 |
|
---|---|
器件号 | |
ISL706xRHEVAL1Z circle有效 |