ISL62884CEVAL2Z

Single-Phase PWM Regulator Evaluation Board for IMVP-6™ Mobile CPUs

描述

The ISL62884CEVAL2Z evaluation board is used to demonstrate the performance of the ISL62884C single-phase synchronous buck PWM VCORE controller, implementing the Intel® IMVP-6™ protocol. The ISL62884C features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 0.25Ω load across VO and PGND.

主要特性

  • Precision core voltage regulation
  • Voltage identification input
  • Supports multiple current sensing methods
  • Superior noise immunity and transient response
  • Current monitor
  • Differential remote voltage sensing
  • High efficiency across the entire load range
  • Integrated gate driver
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function

应用

  • Notebook core voltage regulator
  • Notebook GPU voltage regulator

ISL62884CEVAL2Z PWM Regulator Eval Board

ISL62884CEVAL2Z PWM Regulator Evaluation Board

相关产品

ISL62884C

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.