ISL29501-ST-EV1Z

Time of Flight (ToF) Distance Measurement Evaluation Kit - Sand Tiger

描述

The ISL29501-ST-EV1Z is a distance measurement reference design. It combines the ISL29501 chip with an OSRAM SFH 4550 IR emitting LED and OSRAM SFH 213FA photodiode. The circuit board is enclosed in an opaque plastic chassis designed to optically isolate components. Included is a USB flash drive containing the evaluation software for a PC and related technical documents.

The ISL29501-ST-EV1Z board also allows quick evaluation of the ISL29501 performance for a 5m sensing system.

主要特性

  • Self contained measurement system
  • Enables proximity detection and distance measurement
  • Emitter DAC with programmable current up to 255mA
  • Operates in continuous or single shot mode
  • On-chip active ambient light rejection
  • Regulated power 2.7V to 3.3V USB or external supply
  • I2C interface supporting 1.8V and 3.3V bus

应用

  • Mobile consumer applications
  • Industrial proximity sensing
  • Home automation

ISL29501-ST-EV1Z ToF Sensor Eval Board

ISL29501-ST-EV1Z ToF Sensor Eval Board

ISL29501-ST-EV1Z Sand Tiger Chassis

ISL29501-ST-EV1Z Sand Tiger Chassis

相关产品

ISL29501

相关视频

1:32
Learn how to perform a calibration of the ISL29501-ST-EV1Z reference design kit.
3:07
Learn how to use the ISL29501-ST-EV1Z reference design kit to measure the distance and detect objects.
1:32
Learn how to perform a calibration of the ISL29501-ST-EV1Z reference design kit.
3:07
Learn how to use the ISL29501-ST-EV1Z reference design kit to measure the distance and detect objects.
1:32
Learn how to perform a calibration of the ISL29501-ST-EV1Z reference design kit.
3:07
Learn how to use the ISL29501-ST-EV1Z reference design kit to measure the distance and detect objects.

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.