ISL26104AV28EV1Z

Low-Noise 24-bit Delta-Sigma A/D Converter Evaluation Board

描述

The ISL26104AV28EV1ZA provides a means to evaluate the functionality and performance of the ISL26104 A/D converter. The board includes an AT90USB 162 microcontroller with a USB interface. The microcontroller interfaces to the ISL26104 ADC via a galvanically-isolated interface and provides serial communication via USB between the board and the PC.

主要特性

  • ADC is galvanically-isolated from USB connection
  • On-board microcontroller
  • On-board voltage reference
  • Evaluation software
    • Time domain analysis
    • Noise histogram analysis
    • FFT analysis

应用

  • Weigh scales
  • Temperature monitors and controls
  • Load safety systems
  • Industrial process control
  • Pressure sensors

ISL26104AV28EV1Z Delta Sigma A/D Converter Evaluation board

ISL26104AV28EV1Z Evaluation Board

相关产品

ISL26104

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.