概览

简介

Utility board equipped with the M66291GP and H/W required for USB communication. This board has two built-in PCB connectors (13-pin X 2-line) for MCU board connection, and easily connected to user's system. Comes equipped with 12MHz quartz-crystal oscillator, USB connector, test pin, and jumper SW for bus mode selection (expansion function of the M66291GP).

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 306 KB 日文
手册 - 开发工具 PDF 797 KB 日文
手册 - 开发工具 PDF 391 KB 日文
3 items