Renesas' light-to-digital sensors are low power ambient light sensors (ALS) and proximity sensors (PROX) that offer an array of features such as enhanced infrared rejection, internal IR-LED and digital output, and intelligent interrupt and sleep modes.

description文档

文档标题 language 类型 文档格式 文件大小 日期
Color Sensing Improves Look and Feel of Smart Products 白皮书 PDF 407 KB
AN1984: Temperature and Ambient Light Error Correction 应用文档 PDF 611 KB
AN1436: Introduction of Proximity Sensing 应用文档 PDF 563 KB
AN1737: Eye Safety for Proximity Sensing Using Infrared Light-Emitting Diodes 应用文档 PDF 712 KB
AN1534: VDD Power-Up and Power Supply Considerations for Intersil Ambient Light Sensors 应用文档 PDF 186 KB
AN1910: Enhancing RGB Sensitivity and Conversion Time 应用文档 PDF 389 KB
AN1682: What are the Advantages of Packaging a Proximity Sensor with an Ambient Light Sensor? 应用文档 PDF 276 KB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
Eye-Safety Exposure Calculator 软件和工具 - 其他 XLSX 35 KB