图像
瑞萨电子提供全面的系统监控解决方案产品组合,并配备一到五台电压监控器。 此外,系统管理集成电路是电压监控器,具备少量 I2C 或 SPI 软件可编程 EEPROM 内存。
瑞萨电子单芯片排序解决方案最多可为四个电压进行定序,并具备电压监控、故障保护和重置断言等其他有效功能。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Single, Double or Triple-Output Hot Plug™ Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOT23 | 5 | 2.9 x 1.7 x 0.00 | 1.333 |
CMOS Micropower Over/Under Voltage Detector | Voltage Supervisor & Reset ICs | -40 to +85°C, 0 to +70°C | PDIP, SOICN | 8 | 4.9 x 3.9 x 0.00, 9.7 x 6.6 x 3.94 | 1.683 |
Power Distribution Controllers | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.658 |
12V Power Distribution Controllers | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.672 |
Multiple Voltage Supervisory ICs | Voltage Supervisor & Reset ICs | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 3.945 |
Negative Voltage Hot Plug Controller | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.422 |
High Voltage ORing MOSFET Controller | Oring FET Controllers | -40 to +85°C | QFN, TSSOP | 16, 20 | 5.0 x 4.4 x 0.00, 5.0 x 5.0 x 0.65 | 4.336 |
Low Voltage ORing FET Controller | Oring FET Controllers | -40 to +125°C | DFN, MSOP | 8 | 3.0 x 3.0 x 0.00, 3.0 x 3.0 x 0.90 | 1.866 |
Dual Power Distribution Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN, TSSOP | 14, 16 | 5.0 x 4.4 x 0.00, 8.7 x 3.9 x 0.00 | 3.436 |
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C | Hot Swap/Hot Plug Controllers | 0 to +70°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.377 |
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.216 |
USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.216 |
Adjustable Quad Sequencer | Power Supply Sequencers | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 1.512 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.8348 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.8348 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70 | 3 | 0.0 x 0.0 x 1.90 | 1.114 |
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | 0.4604 | |
Voltage Detecting, System Resetting IC Series | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.686 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
高电压 GreenFET 负载开关 | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8348 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8348 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.6666 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.7615 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.712 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-28 | 28 | 2.98 x 1.69 mm | 0.6211 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-12 | 12 | 1.3 x 1.8 mm | 0.307 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | 0.3939 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 0.7615 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 0.8494 |
High Voltage GreenFET Load Switch | Load Switches | -20 to +85°C | FC-QFN-12 | 12 | 2.0 x 2.5 mm | 0.8933 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-4 | 4 | 1.0 x 1.0 mm | 0.2404 |
GreenFET Dual N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2747 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2747 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.3717 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.3878 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.2586 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-9 | 9 | 1.5 x 2.0 mm |