The P91E0-EVAL is an evaluation board for the P91E0 - Programmable Multi-Channel PMIC and the P9148 distributed power unit (DPU). The board provides all necessary connections to evaluate the device features and performance.
 
The board can be connected to the included USB-BRIDGE adapter to program the internal configuration memory of the PMIC as well as accessing the device I²C interface via Graphical User Interface (GUI). A second connector provides access to the device SVID interface for evaluation.
 

特性

  • Evaluation board including the P91E0 PMIC and P9148 DPU
  • Fully assembled with test points, stand-offs and status LEDs
  • USB to I²C dongle board interface for GUI PC connectivity
  • Optional software tool to monitor operation and programming
  • Fully assembled multilayer PCB

tune产品选择

器件号 Part Status Buy Sample
P91E0-EVAL
Preview
Availability