电源管理

Driven by the needs of the rapidly growing IoT, wearable, & smart home markets which need small and efficient power solutions, Renesas offers a family of low power portable PMICs. These devices extend the battery life of these systems while fitting into a compact form factor. In addition, the ubiquity of sensors integrated into a multitude of wearable and miniaturized IoT devices demands unmatched ultra-low-noise LDOs enabling superior sensor output quality under difficult conditions.

Features

  • Highly integrated for lower BOM and reduced board assembly costs
  • Nanoamp quiescent current for all dc/dc outputs
  • Dynamic voltage control capability
  • I2C interface for control & monitoring
  • Simple, digital programming using Renesas' SmartCanvas™ GUI for fast, easy design reuse
  • Multi-channel ultra -low-noise LDO supplies for sensor systems like cameras

Benefits

  • Extended battery life
  • 25% reduction in PCB footprint compared to discrete solutions
  • Programmable power states optimize performance in operating modes and extend battery life in storage modes
  • Design flexibility through configurability
  • Future-proofing for new technology MCUs with 0.6V min buck output voltage
  • Future-proofing for new technology batteries with 2.5V min input voltage
  • Superior sensor performance through ultra-low-noise supply channels

文档

文档标题 类型 日期
PDF1.59 MB
应用文档
PDF133 KB
应用文档
PDF2.94 MB
手册 - 开发工具
PDF135 KB
其他