Renesas' half-bridge (h-bridge) drivers handle voltages up to 100V, with industry-leading gate rise and fall times and exceptional input-to-output propagation delay performance.

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
Five Easy Steps to Create a Multi-Load Power Solution 白皮书 PDF 846 KB
How Green is Your Cloud? 白皮书 PDF 295 KB
在三相电机应用中集成带锂离子电池的无刷直流电机时的设计考量 English 白皮书 PDF 301 KB
AN1377: Half Bridge Driver Generates 100V, 10A, 4us Pulses 应用文档 PDF 252 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
AN1116: CMOS Applications Information 应用文档 PDF 576 KB
AN9605: A 50W, 48V-to-5V DC-DC Converter Using the HIP2100 应用文档 PDF 819 KB
AN9611: A DC-AC Isolated Battery Inverter Using the HIP4082 应用文档 PDF 742 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
AN9405: HIP4081A, 80V High Frequency H-Bridge Driver (HIP4080A/81AEVALZ) 应用文档 PDF 605 KB
AN9525: Class-D Audio Applications of the HIP4080AEVAL2 应用文档 PDF 888 KB
AN9506: A 50W, 500kHz, Full-Bridge, Phase-Shift, ZVS Isolated DC to DC Converter Using the HIP4081A 应用文档 PDF 1.49 MB
AN9404: HIP4080A, 80V High Frequency H-Bridge Driver (HIP4080A/81AEVALZ) 应用文档 PDF 945 KB
其他
TB363: Guidelines for Handling and Processing Moisture Sensitive Surface Mount Devices (SMDs) Others PDF 293 KB
Intersil Commercial Lab Services 手册 PDF 364 KB
TB458: Converting a Fixed PWM to an Adjustable PWM Others PDF 315 KB
TB447: Guidelines for Preventing Boot-to-Phase Stress on Half-Bridge MOSFET Driver ICs Others PDF 264 KB
TB406: Proper Termination of Inputs to the HIP408X Family of Driver ICs Others PDF 180 KB
TB321: HIP4080 and HIP4081 High Frequency H-Bridge Drivers Others PDF 240 KB