Renesas' dimmable AC mains LED driver with power factor correction (PFC) and primary side regulation provides all of the features required for high-performance dimmable LED ballast designs and supports AC or DC input, isolated or non-isolated flyback and boost topologies.

Renesas offers a broad range of LED drivers for backlighting, automotive and general lighting applications. Our backlighting drivers reduce component count and cost for tablet, notebook and TVs. They also improve efficiency and increase battery life for tablets and notebooks. Renesas general lighting LED drivers are dimmable with triac and electronic dimmers. High power factor with a single stage topology provides for a low BOM count.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
高级驾驶辅助系统安全功能焦点:全景环视系统 English, 日本語 白皮书 PDF 409 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB