MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
特性
RDS(on) = 17 mΩ typ. (at VGS = 10 V)
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
数据手册与勘误表 | ||||||
RJK1054DPB Datasheet | – | 数据手册 | 126 KB | |||
其他 | ||||||
Motor Solution Brochure | 日本語 | 手册 | 4.54 MB |