Renesas offers a wide portfolio of high-performance buck-boost integrated FET regulators. The advantage of using a buck-boost solution is regulating the output voltage over the full power source voltage range. Buck-boost converter solutions usually have lower efficiency and a larger footprint than buck converter solutions.

Renesas' ISL911xx buck-boost regulator family is capable of working with the ultra-small inductors and capacitors to fit within less than 14mm2 board footprint, making them the ideal 2A switching converter solution for space-constrained mobile devices. The advanced wafer-level CSP package requires only a single inductor and very few external components, which minimizes overall space requirements. The ISL911xx regulators’ 2.5MHz switching frequency further reduces the power supply solution size.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
如何避免移动设备掉电 English 白皮书 PDF 744 KB
更高效的可穿戴设备电源解决方案 English 白皮书 PDF 578 KB
紧跟高耗电移动设备的发展 English, 日本語 白皮书 PDF 462 KB

print新闻及更多资源

类型 日期
40V Multi-Output Isolated Topologies 基本页面 2020年4月10日
Linear vs. Switching Regulators 基本页面 2020年3月31日