图像
瑞萨电子的模拟电源模块系列为用户提供了在一个封装中全集成的DC/DC开关降压转换器。 这些模块将控制器、功率 FET、输出电感和环路补偿电路集成在单个封装中,最大限度地减少了外部元件所需的数量和转换器设计的复杂性。
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
Current Sharing |
Peak Efficiency (%) |
配置 |
Control Type |
SYNCH Capability |
Tracking |
Digital Bus |
IQ |
POR |
Switching Frequency Range (Typical) (kHz) |
Pvin (Min) |
Pvin (Max) |
IQ (Max) (μA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||||||
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor | 2033 12月 | 2.7 | 5.5 | 0.6 | 5 | 4 | 否 | 95 | 否 | 否 | Standard | 10 | Module | 2.701 | ||||||||||
3A Single Channel High Efficiency DC/DC Step-Down Power Module | N/A | 2.6 | 5.5 | 0.6 | 5 | 3 | 否 | 95 | Current Mode | 是 | No | 13 mA | 是 | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
Dual 3A/Single 6A Step-Down DC/DC Power Module | 2033 12月 | 2.85 | 6 | 0.8 | 5 | 6 | 是 | 95 | Normal | Current Mode | 是 | No | No | 13 mA | 否 | 2640 - 4000 | 2.85 | 6 | Standard | 23 | Module | iSim | 7.145 | |
5A Single Channel High Efficiency DC/DC Step-Down Power Module | 2033 12月 | 2.6 | 5.5 | 0.6 | 5 | 5 | 否 | 95 | Current Mode | 是 | No | 18 mA | 是 | 680 - 3500 | 2.6 | 5.5 | Standard | 22 | Module | iSim | ||||
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor | 2033 12月 | 2.7 | 5.5 | 0.6 | 5 | 3 | 否 | 95 | 否 | 否 | Standard | 10 | Module | 2.456 |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.