ISL6522B

Buck and Synchronous Rectifier Pulse-Width Modulator (PWM) Controller

Product Status: Mass Production(*)

OVERVIEW

The ISL6522B provides complete control and protection for a DC-DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-Channel MOSFETs in a synchronous rectified buck topology. The ISL6522B integrates all of the control, output adjustment, monitoring and protection functions into a single package.

The output voltage of the converter can be precisely regulated to as low as 0.8V, with a maximum tolerance of ±1% over temperature and line voltage variations.

The ISL6522B provides simple, single feedback loop, voltagemode control with fast transient response. It includes a 200kHz free-running triangle-wave oscillator that is adjustable from below 50kHz to over 1MHz. The error amplifier features a 15MHz gain-bandwidth product and 6V/µs slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty ratio ranges from 0-100%.

The ISL6522B protects against overcurrent conditions by inhibiting PWM operation. The ISL6522B monitors the current by using the rDS(ON) of the upper MOSFET which eliminates the need for a current sensing resistor.

KEY FEATURES

  • Drives two N-Channel MOSFETs
  • Operates from +5V or +12V input
  • Simple single-loop control design
  • Voltage-mode PWM control
  • Fast transient response
  • High-bandwidth error amplifier
  • Full 0-100% duty ratio
  • Excellent output voltage regulation
  • 0.8V internal reference
  • ±1% over line voltage and temperature
  • Overcurrent fault monitor
  • Does not require extra current sensing element
  • Uses MOSFETs rDS(ON)
  • Converter can source and sink current
  • Pre-Biased Load Start Up
  • Small converter size
  • Constant frequency operation
  • 200kHz free-running oscillator programmable from 50kHz to over 1MHz
  • 14-lead SOIC package and 16-lead 5x5mm QFN Package
  • QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN-Quad Flat No Leads-Product Outline
  • Near Chip-Scale Package Footprint; Improves PCB Efficiency and Thinner in Profile
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6522B
Basic Information
生产状态
Mass Production(*)
输入电压最小值 (V)
2.5
输入电压最大值 (V)
12
输出电压最小值 (V)
0.8
输出电压最大值 (V)
12
推荐输出电流范围 (A)
25
VBIAS (最小值)
12 V
VBIAS (最大值) (V)
12
IS (典型值)
5 mA
资质级别
Standard
偏置电压范围 (V)
12
采样
YES
温度范围
-40 to +85

Action Needed