ISL6536

Four Channel Supervisory IC

OVERVIEW

The ISL6536 is a four channel supervisory IC designed to monitor voltages >, = 0.7V. This IC bias range is from 2.7V to 4V but can supervise any positive voltage using an external resistor divider to translate to a lower voltage for comparison to the internal 0.63V reference.

Once properly biased and enabled when all four voltage monitor (VMON) inputs are satisfied the PGOOD output will be immediately released to go high to signal that voltage is valid on all four rails. Subsequently when the monitored voltage on any rail drops below its user defined threshold point, the PGOOD output is pulled low. Each rail's VMON point is independently adjustable with a resistor divider. The PGOOD output is guaranteed to be valid with IC bias lower than 1V. The VMON inputs will ignore 30µs transients on the monitored supplies. The PGOOD output is an open-drain to allow ORing of multiple signals and interfacing to a range of logic levels. The ENABLE input provides for a reset of the PGOOD output when it is pulled down below 0.5V. With an internal 10µA pull-up to VDD it can be signalled with common logic or pulled to ground with a push button switch.

KEY FEATURES

  • Adjustable undervoltage lockout for each supply
  • Active high PGOOD Output
  • Guaranteed PGOOD Valid to Falling VDD < 1V
  • VMON Glitch Immunity
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6536
Basic Information
生产状态
Mass Production
电压监控器数量
4
监控器电压最小值 (V)
0.7
监控器电压最大值 (V)
4
VMONITOR
Adj to 0.7V Ref
复位输出类型
Active Low
手动复位
Yes
TwinPin™ MR#/RST#
No
WDT
No
可调POR超时
No
可调Vtrip
Yes
固定Vtrip
No
总线/输出接口
N/A
输入电压最小值 (V)
2.7
输入电压最大值 (V)
4
资质级别
Standard
温度范围
-40 to +85

Confirm below disclaimers

Input Renesas account name and password