ISL8200MM

Complete Current Share 10A DC/DC Power Module

Product Status: Mass Production

OVERVIEW

The ISL8200MMREP is a simple and easy to use high power, current-sharing DC/DC power module for Datacom/Telecom/FPGA power hungry applications. All that is needed is the ISL8200MMREP, a few passive components and one VOUT setting resistor to have a complete 10A design ready for market.

The ease of use virtually eliminates the design and manufacturing risks while dramatically improving time to market.

Need more output current? Just simply parallel up to six ISL8200MMREP modules to scale up to a 60A solution (see Figure 6 on page 10).

The simplicity of the ISL8200MMREP is in its “Off The Shelf”, unassisted implementation. Patented current sharing in multiphase operation greatly reduces ripple currents, BOM cost and complexity. For example, parallel 2 for 20A and up to 6 for 60A. The output voltage can be precisely regulated to as low as 0.6V with ±1% output voltage regulation over line, load, and temperature variations.

The ISL8200MMREP’s thermally enhanced, compact QFN package, operates at full load and over-temperature, without requiring forced air cooling. It's so thin it can even fit on the back side of the PCB. Easy access to all pins with few external components, reduces the PCB design to a component layer and a simple ground layer.

KEY FEATURES

  • Specifications per DLA VID V62/10608
  • Full mil-temp electrical performance from -55°C to +125°C
  • Full traceability through assembly and test by date/trace code assignment
  • Enhanced process change notification
  • Enhanced obsolescence management
  • Complete switch mode power supply in one package
  • Patented current share architecture reduces layout sensitivity when modules are paralleled
  • Programmable phase shift (1, 2, 3, 4, and 6 phase)
  • Extremely low profile (2.2mm height)
  • Input voltage range +3.0V to +20V at 10A, current share up to 60A
  • A Single resistor sets VOUT from +0.6V to +6V
  • Output overvoltage, overcurrent and over-temperature, built-in protection and undervoltage indication

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8200MM
Basic Information
生产状态
Mass Production
iSim模型
YES
输入电压最小值 (V)
4.5
输入电压最大值 (V)
20
输出电压最小值 (V)
0.6
输出电压最大值 (V)
6
推荐输出电流范围 (A)
10
IQ
36 mA
峰值效率 (%)
94
POR
Yes
开关频率 (最大值) (MHz)
1.5
开关频率 (最小值) (MHz)
0.7
控制类型
Voltage Mode
SYNCH功能
Yes
均流
Yes
跟踪
No
数字
No
资质级别
Standard
配置
Normal
PVin_max (V)
20
PVin_min (V)
3
开关频率范围 (MHz)
0.7 to 1.5
温度范围
-55 to +125

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

知识库

电源模块的常见问题解答

查找常见问题解答,支持文章和开发提示。


FAQ

Featured White Papers

电源模块实现卓越的负载瞬态响应

电源模块实现卓越的负载瞬态响应

了解瑞萨电子的电源模块如何满足高性能微处理器和存储卡的瞬态要求。

Related Videos

3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed