EL7242

Dual Input, High Speed, Dual Channel Power MOSFET Driver

Product Status: Mass Production(*)

OVERVIEW

The EL7242/EL7252 dual input, 2-channel drivers achieve the same excellent switching performance of the EL7212 family while providing added flexibility. The 2-input logic and configuration is applicable to numerous power MOSFET drive circuits. As with other Intersil drivers, the EL7242/EL7252 are excellent for driving large capacitive loads with minimal delay and switching times. "Shoot-thru" protection and latching circuits can be implemented by simply "cross-coupling" the 2-channels.

KEY FEATURES

  • Logic AND/NAND input
  • 3V and 5V Input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 2A Peak drive
  • Isolated drains
  • Low output impedance
  • Low quiescent current
  • Wide operating voltage — 4.5V to 16V
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL7242
Basic Information
生产状态
Mass Production(*)
驱动器数量
2
输入电压最大值 (V)
15
最大工作频率
10 MHz
峰值输出电流IPK
2 A
上升时间
20 ns
下降时间
20 ns
导通延迟 (ns)
20
关断延迟 (ns)
20
IS
3 mA
VBIAS (最小值)
4.5 V
RDS (ON)
4 Ω
输入信号范围 (V)
0 to VP
输入电源范围 (V)
+4.5 to +15
输出信号范围 (V)
0 to +15
资质级别
Standard
输入信号最大值 (V)
15
输入电源VP (最大值)
15 V
输入电源VP (最小值)
4.5 V
输出信号 (最大值) (V)
15
输出信号 (最小值) (V)
0
采样
YES
温度范围
-40 to +85

Action Needed