RAA210825

Pin-Configurable 25A DC/DC Power Module with PMBus Interface

Product Status: Mass Production

OVERVIEW

The RAA210825 is a pin-strap configurable 25A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally-enhanced HDA packaging technology, the module can deliver up to 25A of continuous output current without the need for airflow or additional heat sinking. The RAA210825 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8277M.

The RAA210825 uses ChargeModeTM control architecture, which responds to a transient load within a single switching cycle. The RAA210825 comes with a preprogrammed configuration for operating in a pin-strap mode. Output voltage, switching frequency, input UVLO, soft-start/stop delay and ramp times, and the device SMBus address can be programmed with external pin-strap resistors. A standard PMBus interface addresses fault management, in addition to real-time full telemetry and point-of-load monitoring.

The RAA210825 is available in a 41 Ld compact 17mm x 19mm HDA module with very low profile height of 3.6mm, suitable for automated assembly by standard surface mount equipment. The RAA210825 is RoHS compliant by exemption.

KEY FEATURES

  • 25A single channel output current
  • Wide VIN range: 4.5V to 14V
  • Programmable output voltage
    - 0.6V to 5V output voltage settings
    - ±1.2% accuracy over line/load/temperature
  • PMBus interface and/or Pin-Strap mode
    - Pin-strap mode for standard settings
    - VOUT, switching frequency, input UVLO, soft-start/stop and external sync
    - Real time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and switching frequency
  • ChargeMode control loop architecture
    - 296kHz to 1.06MHz fixed switching frequency operations
    - No compensation required
    - Fast single clock cycle transient response
    - Complete input and output over/undervoltage, output current, and temperature protections with fault logging
  • PowerNavigator supported
  • Thermally enhanced HDA package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
RAA210825
Basic Information
生产状态
Mass Production
iSim模型
YES
输入电压最小值 (V)
4.5
输入电压最大值 (V)
14
输出电压最小值 (V)
0.6
输出电压最大值 (V)
5
推荐输出电流范围 (A)
25
IQ
40 mA
峰值效率 (%)
96
POR
Yes
开关频率 (最小值) (MHz)
0.296
开关频率 (最大值) (MHz)
1.067
控制类型
Digital
SYNCH功能
Yes
均流
No
跟踪
No
数字
Yes
资质级别
Standard
开关频率范围 (MHz)
0.296 to 1.067 MHz

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Digital Power FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Videos

3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:01
Learn about the ISL8274M, a complete PMBus enabled DC/DC, dual-channel, step-down advance power supply for high power density applications.
9:11
This webinar provides training for the ISL8274M and ZL9024M 30A/30A dual channel and 33A single channel digital PMBus step-down power modules.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed