ISL99125B

25A DrMOS Module with Diode Emulation and PS4

器件已停止供应、支持、生产。

Product Status: EOL

OVERVIEW

The ISL99125B and ISL99135B are high-performance DrMOS power modules designed for high-frequency power conversion. By combining a high-performance FET driver and MOSFETs in an advanced package, high-density DC/DC converters may be created. Combined with an Intersil PWM controller, a complete voltage regulator solution can be created with reduced external components and minimum overall PCB real estate.

The ISL99125B and ISL99135B feature a three-state PWM input that, working together with Intersil’s 5V PWM controllers (such as ISL6398, ISL9585x, ISL637x, ISL633x, ISL636x, and ISL68201), will provide a robust solution in the event of abnormal operating conditions.

The ISL99125B, ISL99135B support high-efficiency operations not only at heavy loads, but also at light loads via its diode emulation capability. Diode emulation can be disabled for those applications where variable frequency operation is not desired at light loads.

ISL99125B, ISL99135B also feature very low shutdown supply current (3μA) to ensure the low power consumption, especially designed for IMVP8 PS4 shutdown operation.

KEY FEATURES

  • VIN range: 0V to 25V
  • Current capability: 25A (ISL99125B), 35A (ISL99135B)
  • Supports three-state 5.0V PWM input
  • 0.5Ω ON-resistance and 4A sink current capability
  • Diode emulation for enhanced light-load efficiency
  • Ultra low shutdown supply current (3μA) for PS4 operation
  • Low three-state hold-off time
  • Adaptive shoot-through protection
  • Integrated high-side gate-to-source resistor to prevent self turn-on due to high input bus dv/dt
  • VCC undervoltage lockout
  • Switching frequencies up to 2MHz
  • Pb-free (RoHS compliant)
  • 3.5x5 QFN 24 Ld package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL99125B
Basic Information
生产状态
EOL
推荐输出电流范围 (A)
25
偏置电压范围 (V)
4.75 to 5.25
输入电压最小值 (V)
0
输入电压最大值 (V)
25
PWM电平
5V 3-State
开关频率 (最大值) (MHz)
2
资质级别
Standard
采样
YES
温度范围
0 to +70

Action Needed