RJP1CS01DWA

1250V - 15A - IGBT

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Low collector to emitter saturation voltage
      VCE(sat) = 1.8 V typ. (at IC = 15 A, VGE = 15 V, Tc = 25°C)
    • High speed switching
    • Short circuit withstands time (10 µs min.)

PARAMETRICS

Parameters
RJP1CS01DWA
Basic Information
生产状态
Mass Production
PLP
-
封装类型
Wafer
通道数
Single
逆变器
YES
VCES (V)
1250
IC (A) @25 °C
30
IC (A) @100 °C
15
VCE (sat) (V)
1.8
tf (µs) 典型值
0.21
tsc (µs)
10

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.