RV1S2285A

AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light emitting diodes connected in inverse-parallel, and operates directly on AC input current.

Product Status: Mass Production

PARAMETRICS

Parameters
RV1S2285A
Basic Information
生产状态
Mass Production
PLP
-
功能
Single Tr.(AC Input), Operating ambient temperature:115degree, Small and long creepage (8.2 mm, LSSOP)
安全标准
UL, VDE(option), CSA
目标应用
Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply
PinCone
输入/输出类型
AC Input (Single Tr.)
BV (kVr.m.s)
5
-IF (mA)
-30
+IF (mA)
30
VCEO [V]
80
Ic (mA)
30
CTR等级
N
CTR (%) 最小值
50
CTR (%) 最大值
400
在CTR的IF (mA)
5
CTR时的VCE (V)
5
NL最大值
-
tr (μs) 典型值
4
tf (µs) 典型值
5
tr时的RL,tf (Ω)
100
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.