Software title
|
Software type
|
公司
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | 瑞萨电子 |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | 瑞萨电子 |
IE850 Emulator System for RH850 and V850E2. *An MCU-dependent pods and converter boards are required.
|
Emulator | 瑞萨电子 |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | 瑞萨电子 |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | 瑞萨电子 |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | 瑞萨电子 |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 0 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 4-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 0 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | 8-bit x 2-ch | -40 to 85°C | ||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 1 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C |