概览

简介

Updated: Jul. 31, 2023
Renesas Electronics Corporation

Product Overview

This product provides ISP Support Package for RZ/V2L. Please read the Release Note included in this first when you use the package.

Functions

  • V4L2 Extension Software for Simple ISP
  • Simple ISP Sample Application

Target Reference Boards

RZ/V2L Evaluation Kit

History

Jul. 31, 2023: RZ/V2L ISP Support Package V.1.30
Jan. 31, 2023: RZ/V2L ISP Support Package V.1.21
Jul. 29, 2022: RZ/V2L ISP Support Package V.1.20
Apr. 28, 2022: RZ/V2L ISP Support Package V.1.10
Dec. 24, 2021: RZ/V2L ISP Support Package V.1.00

Note

The following packages is required to use this product.

When apply RZ/V2L ISP Support Package after applying RZ/V2L DRP-AI Support Package to RZ/V2L Linux Package, following sample applications in RZ/V2L DRP-AI Support Package become unusable.
[app_resnet50_cam, app_resnet50_cam, app_tinyyolov2_cam, app_hrnet_cam, app_hrnet_pre-tinyyolov2_cam, app_usbcam_http]

Please use RZ/V2L Support Package only if you need to use the Simple ISP features.
Please click here for more detail about correspondence of sample applications after applied RZ/V2L ISP Support Package and how to disable Simple ISP features after applied RZ/V2L ISP Support Package.

Download Evaluation Version
Document

Package

Support Policy

Renesas provides support for the items below for RZ/V2L ISP Support Package without additional payment.

  Form Q&A and issue analysis*1 Maintained by Renesas
Renesas reference board Customer board
Customer developed/modified SW - No No*2 No
Customer added OSS - No No No
Renesas developed SW Source Code Yes Yes Yes
Binary Yes Yes*3 Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

目标设备

“Simple ISP” for Color Correction

Introduction to the functions of "Simple ISP" included in the RZ/V2L ISP Support Package, and the color correction method that uses it.