In addition to providing encryption functions that protect communications data, the Trusted Secure IP of the RX Family also protects the key that deciphers that encryption, and makes leaked communications data indecipherable, enabling safer communications for the coming IoT age.

 

  Encryption (Hardware circuitry)
Common key encryption Public
key encryption
Hash function True random number generator (TRNG) Association of unique ID with encryption key Access management circuit
  AES

ECB/
CBC
AES

GCM/
CMAC
TDES RSA SHA      
RX21A
RX631
-
- -
-
-
-
-
RX64M
RX71M

-

-


-
-

RX23W

RX231
RX66T
RX72T
Trusted Secure IP-Lite



-
-
-



RX65N
RX651

RX72M
Trusted Secure IP








Remarks Basic block cipher   Traditionally used common key encryption Public key encryption frequently used in SSL, etc. Used for tamper detection, etc. Generates unpredictable random keys Prevents falsification of encryption keys Prevents illegal use of encryption / theft of encryption keys
(the biggest feature of trusted secure IP)

 

 

RX65N/RX651 also support public key encryption and SHA, and can be used as an SSL communications accelerator.

Trusted Secure IP-Lite (RX23W/RX231/RX66T/RX72T)

Trusted Secure IP (RX65N, RX651/RX72M)

RX Security solution information is consolidated to "RX Security solution" page.

Please confirm the details.

Pin Count / Memory Size Lineup:

RX21A

Program Flash
SRAM

512KB
64KB
384KB
64KB
256KB
32KB
Pins
Package
64
LFQFP
80
LFQFP
100
LFQFP
100
TFLGA

RX631

Program Flash
SRAM

2MB
256KB
             
2MB
192KB
             
2MB
128KB
     
1.5MB
256KB
               
1.5MB
192KB
               
1.5MB
128KB
     
1024KB
256KB
             
1024KB
192KB
             
1024KB
128KB
     
768KB
128KB
     
512KB
128(64)KB*
384KB
128(64)KB*
 
256KB
128(64)KB
ROMLESS
128KB
                 
Pins
Package
48
LFQFP
64
LFQFP
64
TFLGA
100
LFQFP
100
TFLGA
144
LFQFP
145
TFLGA
176
LFQFP
176
LFBGA
177
TFLGA

*R5F5631Pxxxx, R5F5631Nxxxx, and R5F5631Mxxxx have a RAM size of 64KB.

RX64M

Program Flash
SRAM

4096KB
552KB
3072KB
552KB
2560KB
552KB
2048KB
552KB
Pins
Package
100
LFQFP
100
TFLGA
144
LFQFP
145
TFLGA
176
LFQFP
176
LFBGA
177
TFLGA

RX71M

Program Flash
SRAM

4096KB
512KB
3072KB
512KB
2560KB
512KB
2048KB
512KB
Pins
Package
100
LFQFP
100
TFLGA
144
LFQFP
145
TFLGA
176
LFQFP
176
LFBGA
177
TFLGA

RX23W

Program Flash
SRAM

512KB
64KB
8KB
384KB
64KB
8KB
Pin Count
Package
56
QFN
85
BGA

RX231

Program Flash
SRAM

512KB
64KB
 
384KB
64KB
 
256KB
32KB
128KB
32KB
Pins
Package
48
LFQFP
48
HWQFN
64
LFQFP
64
HWQFN
64
WFLGA
100
LFQFP
100
TFLGA

RX65N, RX651

Program Flash
SRAM

2048KB
640KB
1536KB
640KB
1024KB
256KB
     
768KB
256KB
     
512KB
256KB
     
Pins
Package
100
LFQFP
100
TFLGA
144
LFQFP
145
TFLGA
176
LFQFP
176
LFBGA
177
TFLGA

RX66T

Flash
SRAM

1 MB
128 KB
       
512 MB
128 KB
       
512 KB
64 KB
 
256 KB
64 KB
 
Pins
Package
64
LFQFP
80
LFQFP
80
LQFP
100
LFQFP
112
LQFP
144
LFQFP

RX72M

Flash
SRAM

4096 KB
1024 KB
2048 KB
1024 KB
Pins
Package
176
LFQFP
176
LFBGA
224
LFBGA