The Renesas Starter Kit for RX63T (64-pin) is intended as a user-friendly introductory and evaluation tool for the RX63T microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E1 emulator and/or Flash Development Toolkit.

The Renesas Starter Kit for RX63T (64-pin) may be connected to the host PC using a simple RS232 serial connection or via the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 100 mm by 120 mm, detailed dimensions are available in the user manual.

图像
rsk-rx63t-layout-en-zh
Item Specification
Microcontroller R5F563T6EDFM
Input Clock Main: 16 MHz
Potentiometer Single-turn, 10 kΩ
LED Power Indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DC Power Jack 5 V Input
E1 Connector 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
LIN Connector 2.54 mm pitch, 3-pin (VBAT x 1, LIN BUS line x 1, GND x 1)
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1 to J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

* Microcontroller Pin Header and Application Board Interface are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • 2 CD-ROMs
    [1] For HEW version
    - Documents: User Manual, Tutorial, and more
    - DE: High-performance Embedded Workshop
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger
    [2] For e2studio version
    - Documents: User Manual, Tutorial, and more
    - IDE: Eclipse e2studio
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7 / Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.

*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows  Vista® 64-bit editions.
*3:Pentium is a trademark of Intel Corporation of the U.S.

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RX63T (64-pin) E1 R0K50563TS000BE Available

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News:[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

应用

  • Air Conditioner, Refrigerator, Washing Machine, Solar Power System, UPS, Power Conditioner, AC Servo System, Inverter, Digital Power Supply, IH Cooking Heater, Measurement Equipment

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
[CubeSuite+] Renesas Starter Kit for RX63T(64-pin) Quick Start Guide 日本語 手册 PDF 280 KB
[CubeSuite+] Renesas Starter Kit for RX63T(64-pin) Tutorial Manual 日本語 手册 PDF 961 KB
[CubeSuite+] Renesas Starter Kit for RX63T(64-pin) User's Manual 日本語 手册 PDF 838 KB
[e2studio]Renesas Starter Kit for RX63T(64-pin) Quick Start Guide 手册 PDF 251 KB
[e2studio]Renesas Starter Kit for RX63T(64-pin) Tutorial Manual 手册 PDF 940 KB
[e2studio]Renesas Starter Kit for RX63T(64-pin) User's Manual 手册 PDF 1.13 MB
Renesas Starter Kit for RX63T(64-pin) CPU Board Schematics 手册 PDF 110 KB
应用指南 &白皮书
- RX63T(64-pin) Renesas Starter Kit Sample Code for CubeSuite+ 日本語 应用文档 PDF 357 KB
RX63T(64-pin) Renesas Starter Kit Sample Code for CubeSuite+ 日本語 应用文档 PDF 357 KB
RX63T (64-pin) Renesas Starter Kit Sample Code for High-performance Embedded Workshop 应用文档 PDF 248 KB
- RX63T (64-pin) Renesas Starter Kit Sample Code for High-performance Embedded Workshop 应用文档 PDF 248 KB
Downloads
RX63T(64-pin) Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 2.73 MB
- RX63T(64-pin) Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 2.73 MB
- RX63T Renesas Starter Kit Sample Code for High-performance Embedded Workshop 日本語 Sample Code ZIP 1.99 MB
RX63T Renesas Starter Kit Sample Code for High-performance Embedded Workshop 日本語 Sample Code ZIP 1.99 MB
Tool News
[Notes] Renesas Starter Kit for RX63T(64-pin) Sample Code 日本語 Tool News - Note PDF 482 KB
其他
RSK RX63T-64pin Design Data 日本語 Design File ZIP 596 KB
Renesas Starter Kit for RX63T(64-pin) Installer V.1.00 Software & Tools - Others ZIP 293.95 MB