The Renesas Starter Kit for RX62T is intended as a user-friendly introductory and evaluation tool for the RX62T microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E1 emulator.

The Renesas Starter Kit for RX62T may be connected to the host PC using a simple RS232 serial connection or via the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 100 mm by 120 mm, detailed dimensions are available in the user manual.

图像
rsk-rx62t-layout-en-zh
Item Specification
Microcontroller R5F562TAADFP
Input Clock Main: 12.5 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
Boot indicator: orange x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User/Boot x 1
User x 2
DC Power Jack 5 V Input
E1 Header 14-pin box header
E20 Connector 38-pin Mictor Connector
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1 to J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

* E20 Connector, Microcontroller Pin Header and Application Board Interface are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger

Notes

The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7 / Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.

*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions. Please see here when using Windows 7 64-bit edition.

*3:Pentium is a trademark of Intel Corporation of the U.S.

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RX62T E1 R0K5562T0S000BE Available

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News:[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

应用

  • Air Conditioner, Refrigerator, Washing Machine, Solar Power System, UPS, Power Supply, Power Conditioner, AC Servo System, Inverter, Digital Power Supply, IH Cooking Heater, Measurement Equipment

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
Renesas Starter Kit for RX62T Software Manual 日本語 手册 PDF 1.13 MB
Renesas Starter Kit for RX62T Quick Start Guide 日本語 手册 PDF 202 KB
Renesas Starter Kit for RX62T Tutorial Manual 日本語 手册 PDF 610 KB
Renesas Starter Kit for RX62T CPU Board Schematics 手册 PDF 69 KB
Renesas Starter Kit for RX62T User's Manual 日本語 手册 PDF 1.09 MB
应用指南 &白皮书
- RX62T Renesas Starter Kit Sample Code for CubeSuite+ 日本語 应用文档 PDF 349 KB
RX62T Renesas Starter Kit Sample Code for CubeSuite+ 日本語 应用文档 PDF 349 KB
RX62T Renesas Starter Kit Sample Code for High-performance Embedded Workshop with GNU RX Compiler 应用文档 PDF 214 KB
- RX62T Renesas Starter Kit Sample Code for High-performance Embedded Workshop with GNU RX Compiler 应用文档 PDF 214 KB
- RX62T Renesas Starter Kit Sample Code 日本語 应用文档 PDF 56 KB
RX62T Renesas Starter Kit Sample Code 日本語 应用文档 PDF 56 KB
Downloads
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
RX62T Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 7.21 MB
- RX62T Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 7.21 MB
- RX62T Renesas Starter Kit Sample Code for High-performance Embedded Workshop with GNU RX Compiler Sample Code ZIP 5.23 MB
RX62T Renesas Starter Kit Sample Code for High-performance Embedded Workshop with GNU RX Compiler Sample Code ZIP 5.23 MB
RX E1/E20 Emulator debugger V.1.03.00 日本語 Upgrade - Debugger EXE 110.93 MB
[Evaluation Software] C/C++ Compiler Package for RX Family V.1.02 Release 01 日本語 Evaluation Software EXE 122.97 MB
RX62T Renesas Starter Kit Sample Code 日本語 Sample Code ZIP 36.05 MB
- RX62T Renesas Starter Kit Sample Code 日本語 Sample Code ZIP 36.05 MB
其他
RSK RX62T Design Data 日本語 Design File ZIP 935 KB
Renesas Starter Kit for RX62T Installer V.2.00 Software & Tools - Others ZIP 221.05 MB