概览

简介

The RX62T Low Voltage Motor Control Evaluation System is only supported for existing customers. The 24V Motor Control Evaluation System for RX23T is the recommended alternative.

特性

  • This kit is ideal for the following purposes: evaluation of Renesas devices (CPU products, A&P products), evaluation of sample programs provided by Renesas and as a reference when customers design boards and software.
  • A sample program for motor control by the following method is included.
  • 120 degree conduction using Hall sensor*
  • Sensorless 120 degree conduction*
  • Encoder vector 180 De-energizing*
    * Not included in the kit.

应用