The RL78/G1N Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1N microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function which provides access to all pins of the target microcontroller.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
快速入门指南 | PDF 653 KB | |
手册 - 软件 | PDF 2.01 MB | |
手册 - 硬件 | PDF 1.30 MB 日文 | |
手册 - 开发工具 | PDF 167 KB | |
手册 - 开发工具 | PDF 208 KB | |
手册 - 开发工具 | PDF 872 KB 日文 | |
数据手册 | PDF 225 KB | |
手册 - 硬件 | PDF 3.00 MB 日文 | |
General Reliability Literature | PDF 14.70 MB 日文 | |
9 items
|