Renesas' beverage coaster reference design showcases the Renesas Synergy S3 MCU with the ISL8202M 3A power module and several other power and analog signal chain components. The beverage coaster reference design lights up, plays music and indicates beverage drinkability!
The coaster features a Renesas SynergyTM Platform S3-Series MCU, and multiple power/analog components from the Renesas product line. There are also five RGB LEDs and an ambient light sensor on the top.
As a beverage approaches the coaster center, the LEDs blink with increasing frequency until the drink is set down on top. A TE Connectivity thermistor indicates if your beverage is too warm (flashes red) or just right (flashes blue) while "The Chicken Dance" plays in the background. Simply press the switch on the back of the coaster to turn the board on or off.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 6.09 MB | |
数据手册 | PDF 1.93 MB | |
数据手册 | PDF 2.21 MB | |
数据手册 | PDF 1.40 MB | |
数据手册 | PDF 944 KB | |
数据手册 | PDF 878 KB | |
6 items
|