MIP LCD uses LTPS technology to form memory circuits in each pixel to achieve low power consumption. This is an ideal display for portable applications requiring long battery life.

特性

  • Low Power Consumption
    • The power consumption per pixel is about 1/1000 of general TFT LCDs.
    • <Ref.> Typical power consumption of 1.81 inches: 10μW with a fixed screen, 75μW with screen rewriting
  • High Visibility
    • Wide viewing angle, high contrast and high visibility outdoors.

Applications

  • Long battery-powered applications
  • Wearable devices
  • IoT devices
  • Healthcare devices

description文档

文档标题 language 类型 文档格式 文件大小 日期
其他
star Kyocera MIP (Memory In Pixel) Display for the Renesas RE Partner Solution 日本語 产品简述 PDF 231 KB

print新闻及更多资源

类型 日期 升序排列
KYOCERA Corporation External Link 2021年2月17日