ITEN provides safe and fast rechargeable SMD micro-batteries, delivering high peak currents required by sensors, actuators and various short and medium range RF. This is the ideal solution to store energy collected by energy harvesters in low-power autonomous wireless sensor nodes.

Features

  • Solid-state and safe
  • Easy to recycle like any other ROHS component
  • Footprint 8-14mm² - Thickness 0,33mm – 2,5mm
  • Compatible with reflow soldering
  • Fast recharge to 80% in less than 5mn
  • Peak currents: 30mA - 150mA
  • Operating T°: -20 °C +70 °C
    • Soon -40 °C +85 °C
  • Lifetime > 10 years
  • > 2000 cycles at 75% DOD

Applications

  • Wireless sensor networks
  • Asset tracking and monitoring
  • Smart metering
  • Sensor data loggers and tags
  • Smart cards and access control
  • Back-up (RTC, memories, µC)
  • Car keyless entry systems
  • Electronic shelf labels
  • Augmented reality
  • Mobile phone accessories
  • Home automation and smart buildings
  • Medical devices and skin patches

description文档

文档标题 language 类型 文档格式 文件大小 日期
其他
star ITEN Rechargeable SMD Micro-Battery for the Renesas RE Partner Solution 产品简述 PDF 358 KB

print新闻及更多资源

类型 日期 升序排列
ITEN External Link 2021年4月7日