The R8C/34W, R8C/34X, R8C/34Y, and R8C/34Z are based on the R8C CPU Core. Maximum operating frequency is 20 MHz.
A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

 

Main Solutions

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD): 3
  • 8-bit Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 2 channels
  • Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • CAN Module compliant with ISO11898-1: 1 channel, 16 mailboxes (R8C/34W, /34X)
  • 10-bit A/D Converter: 12 channels
  • DTC (Data Transfer Controller): 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 43
  • External Interrupt Pins: 9
  • Data Flash with Background Operation (BGO) function: 4 KB (R8C/34W, /34Y)

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
E8a E8a is ideal for the modern development and prototyping environment with programming support for devices from all the main MCU families.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.