The M16C/6B Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

应用

  • Office Security
  • Home Security

产品选择

下单器件 ID Part Status Type Carrier Type Buy Sample
Obsolete Tray
Availability
Obsolete Tray
Availability
Obsolete
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX) 日本語 指南 PDF 378 KB
E8a Emulator User's Manual 日本語 手册 PDF 2.95 MB
Flash Development Toolkit V.4.09 Release 03 (for Windows 7, Windows 8.1, Windows 10) User's Manual 日本語 手册 PDF 3.55 MB
R0E000010ACB10 User's Manual (Isolator for E1 Emulator) 日本語 手册 PDF 1.73 MB
E8a Emulator Additional Document for User's Manual (Notes on Connecting M16C/6B) 日本語 手册 PDF 827 KB
M16C/6B Group User's Manual: Hardware 日本語 手册 PDF 4.58 MB
M3T-NC30WA V.6.00 C/C++ Compiler User's Manual (C/C++ Compiler Package for M16C Series and R8C Family) 日本語 手册 PDF 9.89 MB
R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) 日本語 手册 PDF 178 KB
M3T-NC30WA V.6.00 Assembler User's Manual (C/C++ Compiler Package for M16C Series and R8C Family) 日本語 手册 PDF 5.78 MB
M3T-NC30WA V.5.45 C Compiler User's Manual (C Compiler Package for M16C Series and R8C Family) 日本語 手册 PDF 2.98 MB
M3T-NC30WA V.5.45 Release 01 Guidebook (C Compiler Package for M16C Series and R8C Family) 日本語 手册 PDF 663 KB
MAP Viewer V.3.00 User's Manual (Utility for C Compiler Package) 日本語 手册 PDF 292 KB
M3T-NC30WA V.5.45 Assembler User's Manual (C Compiler Package for M16C Series and R8C Family) 日本語 手册 PDF 1.28 MB
Real-time OS RI600/4 for RX600 Series Application Note: Application Transition Guide (from M3T-MR30/4 to RI600/4) 日本語 指南 PDF 371 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C Edition 日本語 指南 PDF 926 KB
M16C/60、30、20、10、Tiny、R8C/Tiny系列 C编译器套件 V.5.44 C 编译器用户手册 手册 PDF 2.81 MB
E100 仿真器安装指南(硬件编) 手册 PDF 291 KB
M16C R8C PC7501 仿真调试器 V.1.03 用户手册 手册 PDF 5.11 MB
I/O DLL Kit User's Manual (Simulator Debugger Customizing Kit) 日本語 手册 PDF 359 KB
M16C R8C FOUSB/UART软件 用户手册 手册 PDF 1.90 MB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 手册 PDF 504 KB
M16C/60、M16C/20、M16C/Tiny 系列软件手册 手册 PDF 2.61 MB
PC4701U 设置指南 手册 PDF 112 KB
PC4701U 用户手册 手册 PDF 1.45 MB
M16C/60 M16C/20 M16C/Tiny Series Software Manual 手册 PDF 1.13 MB
应用指南 &白皮书
RX Family, M16C FamilyMigrating from the M16C Family to the RX Family:Clock Synchronous Serial Data Communications 日本語 应用文档 PDF 882 KB
RX Family, M16C FamilyMigrating from the M16C to the RXAsynchronous Serial Communications (UART) 日本語 应用文档 PDF 574 KB
RX Family, M16C FamilyMigrating from the M16C Family to the RX Family: Clocks 日本語 应用文档 PDF 589 KB
M16C Family, RX FamilyMigrating From the M16C Family to the RX Family: Timers 日本語 应用文档 PDF 480 KB
PCB-Design for Improved EMC / EMV 应用文档 PDF 1.86 MB
Compiler Package Application Note: The application guide of Call Walker 日本語 应用文档 PDF 243 KB
M16C Family TCP/IP for Embedded system M3S-T4-Tiny: Introduction Guide 日本語 应用文档 PDF 85 KB
SH2A and RX Families Signal Processing Library Application Note 日本語 应用文档 PDF 69 KB
High-performance Embedded Workshop Application Note: Real-time OS aware debugging 日本語 应用文档 PDF 750 KB
Simple PWM Signal Generation Using DMA 应用文档 PDF 59 KB
3858群 定时器Z1的操作(脉冲周期测量模式) English, 日本語 应用文档 PDF 392 KB
I2C总线控制程序 应用说明 English, 日本語 应用文档 PDF 2.15 MB
R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
定时器A操作(事件计数模式中二相脉冲信号处理、自由运行、4 倍频处理运行、Z相输入) English 应用文档 PDF 291 KB
A Sprintf Function Implementation for Smaller ROM/RAM 应用文档 PDF 163 KB
Flash Development Toolkit Application Note (Introduction) 日本語 应用文档 PDF 2.58 MB
M16C 族编译器应用笔记 应用文档 PDF 4.89 MB
Programming Guidelines Assembly Language 应用文档 PDF 898 KB
M3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family) 应用文档 PDF 2.05 MB
Programming Guidelines C Language 应用文档 PDF 683 KB
High-performance Embedded Workshop Tcl/Tk Application Note 应用文档 PDF 1.43 MB
Operation of Timer A (event counter mode. reload type) 日本語 应用文档 PDF 64 KB
Concept of the Power Control 日本語 应用文档 PDF 490 KB
General-purpose Program for Indirect Subroutine Call 应用文档 PDF 137 KB
General-purpose Program for Processing Bits 应用文档 PDF 108 KB
General-purpose Program for Transferring Blocks 应用文档 PDF 104 KB
General-purpose Program for Compressing BCD 应用文档 PDF 103 KB
General-purpose Program for Comparing 32 Bits 应用文档 PDF 136 KB
General-purpose Program for Changing Blocks 应用文档 PDF 104 KB
General-purpose Program for Calculating Sum-of-Products 应用文档 PDF 105 KB
General-purpose Program for Clearing RAM 应用文档 PDF 102 KB
PCN / PDN
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 产品变更通告 PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 1.46 MB
Downloads
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 02 日本語 Evaluation Software EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.45 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.47 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
E8a Emulator Software V.1.05 Release 01 (Full package) 日本語 Upgrade - Debugger EXE 309.49 MB
M16C E8a Emulator debugger V.1.05.01 (Debugger package version of E8a Emulator Software V.1.05 Release 01) 日本語 Upgrade - Debugger EXE 51.55 MB
High-performance Embedded Workshop Real-Time OS Aware Debugging Upgrade module 日本語 Upgrade - OS ZIP 119 KB
- M3S-T4-Tiny for the M16C Family V.1.04 Release 00E: Network software library - Ultracompact TCP/IP protocol stack [high-speed version] 日本語 Sample Code ZIP 5.09 MB
- Signal Processing Library (Standard Version) Sample Code ZIP 5.96 MB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition 日本語 Sample Code ZIP 56 KB
E8a self-check program V.1.00.02 日本語 软件 ZIP 116 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 软件 EXE 1.30 MB
- Simple PWM Signal Generation Using DMA Sample Code ZIP 179 KB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 软件 EXE 7.57 MB
- M16C/60, M16C/Tiny High Speed High Resolution PWM Using IAR C-Compiler Sample Code ZIP 161 KB
- タイマA動作(パルス幅変調モード、16ビットPWMモード) Sample Code ZIP 361 KB
- 定时器Z1的操作(脉冲周期测量模式) Sample Code ZIP 342 KB
- M16C/60, M16C/Tiny, M32C/80 Frequency Modulated Waveform Generation Using DMA Using IAR C-Compiler Sample Code ZIP 109 KB
- タイマA動作(パルス幅変調モード、8ビットPWMモード) Sample Code ZIP 422 KB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) Sample Code ZIP 391 KB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- 定时器A操作(事件计数模式中二相脉冲信号处理、自由运行、4 倍频处理运 行、Z 相输入) Sample Code ZIP 464 KB
- A Sprintf Function Implementation for Smaller ROM/RAM Sample Code ZIP 145 KB
Tcl/Tk HEW Sample control program 日本語 Sample Code ZIP 9 KB
Tcl Sample Program 日本語 Sample Code ZIP 17 KB
HEW Target Server (COM extension function) Sample Program 日本語 Sample Code ZIP 5.64 MB
Tk Sample Program 日本語 Sample Code ZIP 14 KB
- Operation of Timer A (event counter mode. reload type) Sample Code ZIP 38 KB
- General-purpose Program for Indirect Subroutine Call Sample Code ZIP 61 KB
- General-purpose Program for Processing Bits Sample Code ZIP 53 KB
- General-purpose Program for Transferring Blocks Sample Code ZIP 49 KB
- General-purpose Program for Compressing BCD Sample Code ZIP 49 KB
- General-purpose Program for Comparing 32 Bits Sample Code ZIP 57 KB
- General-purpose Program for Changing Blocks Sample Code ZIP 49 KB
- General-purpose Program for Calculating Sum-of-Products Sample Code ZIP 50 KB
- General-purpose Program for Clearing RAM Sample Code ZIP 48 KB
Tool News
[Notes] C/C++ Compiler Package for M16C and R8C Families 日本語 Tool News - Note PDF 141 KB
E8a Emulator Software Revised to V.1.03 Release 04 日本語 Tool News - Release PDF 368 KB
A Note on Using E8a Emulator Software and E8 Emulator Software 日本語 Tool News - Note PDF 194 KB
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
E8a Emulator Software Revised to V.1.03 Release 03 日本語 Tool News - Release PDF 197 KB
A Note on Using E8a Emulator Software 日本語 Tool News - Note PDF 194 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 02 日本語 Tool News - Release PDF 195 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 01 日本語 Tool News - Release PDF 195 KB
其他
瑞萨电子MCU新产品型号速查手册 手册 PDF 13.57 MB
瑞萨电子汽车电子产品型号速查手册 手册 PDF 3.10 MB
Notes on the POR (Power-On Reset) Function and Power-On Start 日本語 Technical Update PDF 354 KB
M16C E8a Emulator Debugger V.1.05.01 Release Notes 日本語 Release Note PDF 390 KB
Renesas Microcomputer M16C Family Selection Guide 日本語 手册 PDF 3.02 MB
瑞萨MCU型号速查手册 手册 PDF 2.81 MB
MCU M16C Family (R32C/M32C/M16C/R8C) 手册 PDF 29.76 MB
Trouble Shoot Documents 中断嵌套 Others PDF 120 KB
Trouble Shoot Documents 仿真时的WDT问题 Others PDF 102 KB
Trouble Shoot Documents NC30编译器汉字字符支持 Others PDF 206 KB
Trouble Shoot Documents R8C浮点问题 Others PDF 112 KB
Trouble Shoot Documents 中断响应时间的问题 Others PDF 109 KB
Trouble Shoot Documents ID 和检查ID问题 Others PDF 121 KB
Trouble Shoot Documents 六相PWM功能失效 Others PDF 106 KB
Trouble Shoot Documents 地址重叠错误 Others PDF 136 KB
Trouble Shoot Documents M16C单片机抗EMC的使用看门狗问题 Others PDF 111 KB
Trouble Shoot Documents R8C如何混合编程 Others PDF 117 KB
Renesas Semiconductor Lead-Free Packages 手册 PDF 1.32 MB

Software / Tools

文档标题 类型 Description 公司
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Serial Memory Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory Renesas
SPI Serial EEPROM Driver Serial Memory Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series Renesas
FAT File System File System FAT file system, Original file system
Renesas
JPEG Encode and Decode Library Imaging JPEG Library Renesas
M3T-MR30/4 Real-time OS for M16C Series and R8C Family ITRON OS μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]

Renesas
C/C++ Compiler Package for R8C and M16C Families Compiler/Assembler C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
E8a Emulator On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for M16C Series and R8C Family Simulator Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas