Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Lead Count (#) |
ADC |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
N/A | 16 | 3 | 32 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 3 | 32 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 3 | 32 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 3 | 32 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 4 | 64 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 20 | 256 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 20 | 256 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 20 | 256 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 20 | 256 | 100 | 10-bit x 10-ch | ||
N/A | 32 | 100 | 10-bit x 10-ch | ||||
N/A | 32 | 100 | 10-bit x 10-ch | ||||
N/A | 32 | 100 | 10-bit x 10-ch | ||||
N/A | 32 | 100 | 10-bit x 10-ch | ||||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 3 | 100 | 10-bit x 10-ch | |||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 10 | 128 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch | ||
N/A | 16 | 5 | 96 | 100 | 10-bit x 10-ch |