Software title
|
Software type
|
公司
|
---|---|---|
Software Package for 78K0 [SP78K0] Software Package for 78K0. Assembler Package (RA78K0), C compiler (CC78K0), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
|
Compiler/Assembler | 瑞萨电子 |
PM+ Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
|
IDE and Coding Tool | 瑞萨电子 |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||||
8 | 48 | 0 | 2.5 | 120 | 1.8 - 5.5 | 10 | 78K0 | 否 | 否 | No | 54 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 10-ch | 8-bit x 1-ch | No | LCD Segment Count x 160 | -40 to 85°C | ||||
8 | 60 | 0 | 2.5 | 120 | 1.8 - 5.5 | 10 | 78K0 | 否 | 否 | No | 54 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 10-ch | 8-bit x 1-ch | No | LCD Segment Count x 160 | -40 to 85°C | ||||
120 | 否 | 否 | No | No | |||||||||||||||||
100 | 否 | 否 | No | No | |||||||||||||||||
8 | 60 | 0 | 2.5 | 120 | 1.8 - 5.5 | 10 | 78K0 | 否 | 否 | No | 70 | 8-bit x 3-ch, 16-bit x 2-ch | 10-bit x 10-ch | 8-bit x 1-ch | No | LCD Segment Count x 160 | -40 to 85°C | ||||
120 | 否 | 否 | No | No |