Overview

The M32R Family 32-bit RISC microcomputers were developed by Renesas specifically to enable users to incorporate functions into their systems. The M32R Family offers system solutions for applications including general industrial and car-mounted systems, digital AV equipment, digital imaging equipment, and portable consumer products.

Family Lineup

M32R 族

M32 R/ECU

Single-chip 32-bit RISC MCUs ideal for Vehicle-mounted Applications and for Industrial Equipment and Audio/Video Equipment Control

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Features
32170,32174 384-768 32-40 240 3-5 40 -
32171 256-512 16 - 3-5 - -
32172, 32173 256 16-32 144 3-5 40 -
32176 256-512 24 144 3-5 40 -
32180 1024 48 - 3-5 80 -
32182 384-768 32-40 144 3-5 80 -
32185 512 32 144 3-5 80 -
32186 1024 64 144 3-5 80 -
32192 1024 176 144 3-5 160 -
32195 512 32 144 3-5 160 -
32196 1024 64 144 3-5 160 -

Features

Development Environment for the Renesas M32R Family MCUs

A wide variety of development tools, software and platforms are available from Renesas.