Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

R5F364AEDFA: M16C/64A Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Temperature
Range
[degrees C]
Remarks Driving
Ability
File
Size
Download
Link
4MHz CSTCR4M00G55-R0 1M 0 (39) (39) -45 to 85 SMD type, Built-in capacitor High 177 KByte
CSTLS4M00G56-B0 1M 0 (47) (47) Built-in capacitor High 177 KByte
6MHz CSTCR6M00G55-R0 1M 0 (39) (39) SMD type, Built-in capacitor High -
CSTLS6M00G56-B0 1M 0 (47) (47) Built-in capacitor High -
8MHz CSTCE8M00G55-R0 1M 0 (33) (33) SMD type, Built-in capacitor High 192 KByte
CSTLS8M00G56-B0 1M 0 (47) (47) Built-in capacitor High 176 KByte
12MHz CSTCE12M0G55-R0 1M 0 (33) (33) SMD type, Built-in capacitor High -
16MHz CSTCE16M0V53-R0 1M 0 (15) (15) SMD type, Built-in capacitor High 203 KByte
CSTLS16M0X53-B0 1M 0 (15) (15) Built-in capacitor High 177 KByte
20MHz CSTCE20M0V53-R0 1M 0 (15) (15) SMD type, Built-in capacitor High -
CSTCG20M0V53-R0 1M 0 (15) (15) SMD (small) type, Built-in capacitor High -
CSTLS20M0X51-B0 1M 0 (5) (5) Built-in capacitor High -
4MHz CSTCR4M00G55-R0 1M 0 (39) (39) SMD type, Built-in capacitor High/Low 177 KByte
CSTLS4M00G56-B0 1M 0 (47) (47) Built-in capacitor High/Low 177 KByte
6MHz CSTCR6M00G55-R0 1M 0 (39) (39) SMD type, Built-in capacitor High/Low -
CSTLS6M00G56-B0 1M 0 (47) (47) Built-in capacitor High/Low -
8MHz CSTCE8M00G55-R0 1M 0 (33) (33) SMD type, Built-in capacitor High/Low 192 KByte
CSTLS8M00G53-B0 1M 0 (15) (15) Built-in capacitor High/Low 176 KByte
12MHz CSTCE12M0G52-R0 1M 0 (10) (10) SMD type, Built-in capacitor High/Low -
16MHz CSTCE16M0V51-R0 1M 0 (5) (5) SMD type, Built-in capacitor High/Low 203 KByte
CSTLS16M0X53-B0 1M 0 (15) (15) Built-in capacitor High/Low 176 KByte
20MHz CSTCE20M0V51-R0 1M 0 (5) (5) SMD type, Built-in capacitor High/Low -
CSTCG20M0V51-R0 1M 0 (5) (5) SMD (small) type, Built-in capacitor High/Low -
CSTLS20M0X51-B0 1M 0 (5) (5) Built-in capacitor High/Low -

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.