Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

These documents include Japanese and English.
The description in Japanese is identical to that of English.

M30620MCN-XXXFP: M16C/62N Group

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
1 MHz CSBLA1M00J58-B0 - 3.9k 100 100 - 64 KByte
1 MHz CSBFB1M00J58-R1 - 3.9k 100 100 SMD type 64 KByte
2 MHz CSTCC2M00G56-R0 - 0 (47) (47) SMD type, Built-in capacitor 42 KByte
4.19 MHz CSTCR4M19G53-R0 - 0 (15) (15) SMD type, Built-in capacitor 63 KByte
4.19 MHz CSTLS4M19G53-B0 - 0 (15) (15) Built-in capacitor 42 KByte
8 MHz CSTCE8M00G52-R0 - 0 (10) (10) SMD type, Built-in capacitor 63 KByte
8 MHz CSTLS8M00G53-B0 - 0 (15) (15) Built-in capacitor 41 KByte
10 MHz CSTCE10M0G52-R0 - 0 (10) (10) SMD type, Built-in capacitor 63 KByte
10 MHz CSTLS10M0G53-B0 - 0 (15) (15) Built-in capacitor 41 KByte
16 MHz CSTCE16M0V53-R0 - 0 (15) (15) SMD type, Built-in capacitor 41 KByte
16 MHz CSTLS16M0X51-B0 - 0 (5) (5) Built-in capacitor 41 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M3062GF8NFP/GP: M16C/62N Group (M3062GF8NFP/GP)

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
Download
Link
1 MHz CSB1000J - 0 150 150 - 80 KByte
1 MHz CSBF1000J - 0 150 150 SMD type 80 KByte
2 MHz CSTCC2.00MG0H6 - 0 (47) (47) SMD type, Built-in capacitor 41 KByte
4.19 MHz CSTS0419MG06 - 0 (47) (47) Built-in capacitor 41 KByte
4.19 MHz CSTCR4M19G55-R0 - 0 (39) (39) SMD type, Built-in capacitor 41 KByte
8 MHz CSTS0800MG03 - 0 (15) (15) Built-in capacitor 41 KByte
8 MHz CSTCC8.00MG - 0 (15) (15) SMD type, Built-in capacitor 41 KByte
10 MHz CSTS1000MG03 - 0 (15) (15) Built-in capacitor 41 KByte
10 MHz CSTCC10.0MG - 0 (15) (15) SMD type, Built-in capacitor 41 KByte
16 MHz CSALS16M0X55-B0 - 0 3 3 - 59 KByte

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M3062GF8NFP/GP: M16C/62N Group (M3062GF8NFP/GP)

Panasonic Electronic Devices Co., Ltd.

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
2 MHz EFOMC2004A(T)5 - 0 (33) (33) Built-in capacitor -
4.19 MHz EFOMC4194A(T)4 - 0 (33) (33) Built-in capacitor -
10 MHz EFOMC1005A(T)4 - 0 (33) (33) Built-in capacitor -
16 MHz EFOMC1605A(T)4 - 0 (33) (33) Built-in capacitor -

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M3062GF8NFP/GP: M16C/62N Group (M3062GF8NFP/GP)

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
1 MHz PBRC2.00AR-A - 0 47 47 SMD type -
4.19 MHz PBRC4.19HR - 0 (33) (33) SMD type, Built-in capacitor -
8 MHz SSR8.00CR-S24 - 0 (24) (24) SMD type, Built-in capacitor -
10 MHz SSR10.00CR-S24 - 0 (24) (24) SMD type, Built-in capacitor -
16 MHz SSR16.00CR-S10 - 0 (10) (10) SMD type, Built-in capacitor -

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.

M3062GF8NFP/GP: M16C/62N Group (M3062GF8NFP/GP)

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
C(IN) [pF] C(OUT) [pF] Remarks File
Size
4.19 MHz FCR4.19MC5 - 0 (30) (30) Built-in capacitor -
8 MHz FCR8.0MC5 - 0 (20) (20) Built-in capacitor -
10 MHz FCR10.0MC5 - 0 (20) (20) Built-in capacitor -
16 MHz FCR16.0MC5 - 0 5 5 - -

Notes

  1. Built-in capacitor type
    • An external capacitor is not necessary.
    • The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
  2. SMD type
    • It is a board-mounted type.