The H8S/2643 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX651 Group.

Key Features:

  • High-efficiency H8S/2600CPU
    • High-speed operation: Single-state basic instruction operation
    • Minimum instruction execution time
      • H8S/2643R:35.7ns
        (28MHz/PVcc=AVcc=5.0V)
      • H8S/2643, 2642, 2641:40ns
        (25MHz/Vcc=3.3V, PVcc=5.0V)
  • Internal multiplier: 16bit x 16bit (4 states)
  • Large-capacity on-chip memory
    • 256kB Flash ROM
    • 16kB RAM
  • Powerful timers
    • TPU(16-bit Timer Pulse Unit)×6ch
    • 8bit timer×2ch
  • Built-in SCI×5ch
  • Built-in A/D converter×16ch
  • Internal PLL clock frequency multiplier
  • Subclock operation (32kHZ)
  • Packages

 

Packages Packages Code
QFP-144 FP-144J(PRQP0144KB-A)
TQFP-144 TFP-144(PTQP0144LC-A)

Below you will find information to support the development of your application.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.