Some IPs below are contracted design. Please contact us for detail.

Function IP name Process (or Soft macro) Status Document Inquiry
I/O GPIO for 16nm TSMC 16nm Available IP overview Contact
GPIO for 28nm TSMC 28nm Available IP overview
GPIO for 40nm TSMC 40nm Available IP overview
Standard cell 1.8V-Stdcell TSMC 28nm Available IP overview Contact
3.0V-Stdcell TSMC 40nm Available IP overview