Some IPs below are contracted design. Please contact us for detail.

Function IP name Process (or Soft macro) Status Document Inquiry
USB LINK USB3.1 (Gen1) xHCI Host Controller Soft macro Available IP overview Contact
USB3.1 (Gen1) Peripheral Controller Soft macro Available IP overview
USB2.0 EHCI Host Controller Soft macro Available IP overview
USB2.0 On-The-Go (OTG) Controller Soft macro Available IP overview
USB2.0 Peripheral Controller Soft macro Available -
PCI Express LINK Configurable PCI Express 4.0 Link Controller Soft macro Available IP overview
Simulation
Contact
SATA LINK SATA3.2 Host Controller Soft macro Available IP overview Contact
CAN CAN controller Soft macro Available IP overview Contact
CAN FD CAN FD controller Soft macro Available IP overview Contact
Ethernet AVB Ethernet AVB End Station Soft macro Available IP overview Contact
Ethernet TSN Ethernet TSN End Station Soft macro Available IP overview
Application example
Contact
Ethernet TSN Layer 2 Switch Soft macro Available IP overview Application example
FPD-Link FPD-Link RX Soft macro & TSMC 28nm Coming soon IP overview Contact
FPD-Link TX TSMC 28nm Coming soon IP overview
PCIe/USB/SATA PHY Combo Serdes PHY TSMC 28nm Available IP overview Contact
Combo PHY TSMC 28nm Available IP overview
SerDes PHY upto 10Gbps(PCIe gen3, 10GKR, SATA3) Soft macro & TSMC 28nm Coming soon IP overview
SerDes PHY upto 16Gbps(PCIe gen4, 10GKR, SATA3) Soft macro & TSMC 28nm Coming soon IP overview
PCIe2/USB3SS Combo PHY (SandyMLS+ 5GSerDes PHY) TSMC 28nm Available IP overview
SATA3 PHY (SandyMLS+ 6GSerDes PHY) TSMC 28nm Available IP overview
PCIe2/USB3SS Combo PHY (SandyMLSu+ 5GSerDes PHY) Coming soon Coming soon -
SATA3 PHY (SandyMLSu+ 6GSerDes PHY) Coming soon Coming soon -
USB2.0 MultiPort PHY:UTMI+ Level3 Multiport Tranceiver TSMC 28nm Available IP overview
USB2.0 MultiPort PHY:UTMI+ Level3 Multiport Tranceiver Coming soon Coming soon -
USB2.0 MultiPort PHY:UTMI+ Level3 Multiport Tranceiver Samsung 28nm Coming soon IP overview
USB2.0 PHY:UTMI+ Level3 Tranceiver TSMC 40nm Available IP overview
MIPI MIPI D-PHY CSI Soft macro & TSMC 40nm Available IP overview Contact
MIPI D-PHY CSI/DSI Soft macro & TSMC 40nm Coming soon IP overview
MIPI D-PHY CSI/DSI Soft macro & Samsung 28nm Coming soon IP overview
V-by-One V-by-One HS Tx PHY TSMC 28nm Coming soon IP overview Contact