QLX4600-S30

Quad Lane Extender

OVERVIEW

The QLX4600-S30 is a settable quad receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 6.25Gb/s such as DisplayPort v1.2 (HBR1/2), InfiniBand (SDR and DDR), PCI Express and 10GBase-CX4. The QLX4600-S30 compensates for the frequency dependent attenuation of copper twin-axial cables, extending the signal reach up to 30m on a 24AWG cable.

The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. The four equalizing filters within the QLX4600-S30 can each be set to one of 32 compensation levels, providing optimal signal fidelity for a given media and length. The compensation level for each filter can be set by either (a) three external control pins or (b) a serial bus interface. When the external control pins are used, 18 of the 32 boost levels are available for each channel. If the serial bus is used, all 32 compensation levels are available.

Operating on a single 1.2V power supply, the QLX4600-S30 enables per channel throughputs of up to 6.25Gb/s while supporting lower data rates including 5, 4.25, 3.125 and 2.5Gb/s. The QLX4600-S30 uses Current Mode Logic (CML) inputs/outputs and is packaged in a 4mmx7mm 46 Ld TQFN. Individual channel power-down support is included for PCI Express applications.

KEY FEATURES

  • Supports data rates up to 6.25Gb/s
  • Low power (78mW per channel)
  • Low latency (<500ps)
  • Four equalizers in a 4mmx7mm TQFN package for straight route-through architecture and simplified routing
  • Each equalizer boost is independently pin selectable and programmable
  • Beacon signal support and line silence preservation
  • Channel power-down for each equalizer
  • 1.2V supply voltage

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
QLX4600-S30
Basic Information
生产状态
Mass Production
器件/通道数量
4
最大数据率
6.25 Gbps
功耗/通道 (mW)
78
VS
1.2 V
资质级别
Standard
CAN 采样
YES
温度范围
0 to +70

Confirm below disclaimers

Input Renesas account name and password