ISL35111

11.1Gb/s Driver

Product Status: Mass Production

OVERVIEW

The ISL35111 is a de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps such as 10G Ethernet. The ISL35111 is a high-speed driver/limiting amplifier with built-in de-emphasis to drive twin-axial copper cables and compensate for the frequency dependent attenuation of PCB traces such as the SFI channel in the 10G SFP+ specification (SFF-8431).

Used in conjunction with Intersils ISL36111 receive-side equalizer, ISL35111 enables active copper cable assemblies that support 10G serial data transmission over >15m of twin-axial copper cables.

Operating on a single 1.2V power supply, the ISL35111 enables channel throughputs of 10Gbps to 11.1Gbps while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The QL111VTx uses current mode logic (CML) input/output and is packaged in a 3mmx3mm 16 lead QFN.

KEY FEATURES

  • Supports data rates up to 11.1Gbps
  • Low power (85mW typical)
  • Low latency (<500ps)
  • Adjustable output de-emphasis
  • Single channel driver in a 3mmx3mm QFN package for straight route-through architecture and simplified routing
  • Supports 64b/66b encoded data long run lengths
  • Line silence preservation
  • 1.2V supply voltage
  • TX_Disable and TX_LOS

    Benefits
  • Thinner gauge cable
  • Extends cable reach greater than 3x
  • Improved BER

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL35111
Basic Information
生产状态
Mass Production
器件/通道数量
1
最大数据率
11.1 Gbps
功耗/通道 (mW)
78
VS
1.2 V
资质级别
Standard
CAN 采样
YES
温度范围
0 to +70

Action Needed