ISL83082E

±15kV ESD, 5V, Full Fail-Safe, 1/8 Unit Load, RS-485/RS-422 Transceivers

Product Status: Mass Production

OVERVIEW

The ISL8308xE are BiCMOS, ESD protected, 5V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Each driver output, and receiver input, is protected against ±15kV ESD strikes without latch-up, and unlike competitive products, this Intersil family is specified for 10% tolerance supplies (4.5V to 5.5V).

These devices have very low bus currents (+125µA/-75µA), so they present a true "1/8 unit load" to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification's 32 unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator via an RS-485 network, so the high allowed node count minimizes the number of repeaters required. Data for all meters is then read out from the concentrator via a single access port, or a wireless link.

Receiver (Rx) inputs feature a "Full Fail-Safe" design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven.

The ISL83080E, ISL83082E, ISL83083E, ISL83084E, ISL83085E utilize slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals.

Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state until the power supply has stabilized, and the Tx outputs are fully short circuit protected.

The ISL83080E, ISL83083E, ISL83084E, ISL83086E are configured for full duplex (separate Rx input and Tx output pins) applications. The half duplex versions multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 Ld packages.

KEY FEATURES

  • Pb-free Available (RoHS Compliant)
  • RS-485 I/O Pin ESD Protection ±15kV HBM Class 3 ESD Protection (HBM) on all Pins >7kV
  • Tiny MSOP Packages Save 50% Board Space
  • Full Fail-safe (Open, Short, Terminated and Floating) Receivers
  • Hot Plug Circuitry (ISL83080E, ISL83082E, ISL83083E, ISL83085E)
  • Tx and Rx Outputs Remain Three-state During Power-up/Power-down
  • True 1/8 Unit Load Allows up to 256 Devices on the Bus
  • Specified for Single 5V, 10% Tolerance, Supplies
  • High Data Rates up to 10Mbps
  • Low Quiescent Supply Current 530µA
    Ultra Low Shutdown Supply Current70nA
  • -7V to +12V Common Mode Input Voltage Range
  • Half and Full Duplex Pinouts
  • Three-State Rx and Tx Outputs (Except ISL83084E)
  • Current Limiting and Thermal Shutdown for driver Overload Protection

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL83082E
Basic Information
生产状态
Mass Production
关键特性
Low Cost
Tx数量
1
Rx数量
1
总线上允许的设备
256
半/全双工
Half
高ESD保护
Yes
热插拔
Yes
数据率
0.115 Mbps
供电电压Vcc (最小值) (V)
4.5
供电电压Vcc (最大值) (V)
5.5
受限压摆率
Yes
Tx/Rx启用
Yes
IS启用/禁用
560/530 µA
SHDN ICC
0.07 µA
VL引脚
No
资质级别
Standard
供电电压Vcc范围 (V)
4.5 to 5.5
采样
YES
温度范围
-40 to +85

Action Needed