图像
瑞萨为毫米波 (mmWave) 应用和产品提供 RapidWave™ 基带调制解调器解决方案。RapidWave 解决方案为新型毫米波系统交付关键性能和质量提供所需的基础技术:
RapidWave 产品通过处理新的毫米波频谱提高网络容量。基带调制解调器采用未经授权的 5G 技术,简化所有厂商部署。
Function |
Temp. Range |
Architecture |
Protocol |
Pkg. Code |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
器件号 | |||||||
RapidWave Baseband Modem | Modem | -40 to 85°C, 0 to 70°C | Dual | IEEE 802.11ad | ALG484 | 100.81 | |
RapidWave Baseband Modem | Modem | -40 to 85°C | Single | IEEE 802.11ad | HMG484 | 77.29 |
An introduction to the RapidWave™ RWM6050, a millimeter wave (mmWave) baseband wireless modem for wireless backhaul and fixed infrastructure wireless access applications. The RWM6050 device delivers cost effective and power efficient solutions for the emerging backhaul and access markets. It can be paired with mmWave RF chipsets to deliver multi-gigabit throughput at several hundred meters distance. The RWM6050 is highly configurable with a radio interface that provides easy integration with RF solutions.
For more information about the RWM6050 visit www.IDT.com/RWM6050.